Solutions » Introduction to Industry-Specific Solutions » Production Facility Piping Equipment for Facilities »
“Compressed Air” Line


Main Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Air Preparation Equipment » Air Preparation Filters-
・Compressed air purity class: ISO 8573
・Increased air flow capacity due to lower pressure drop which contributes to energy saving
Flow capacity: 14.5 m3/min (ANR) (Increased by up to 20% compared with the existing model)
Pressure drop: 5 kPa or less
・Lightweight: Max. 52% lighter (10.5 kg → 5.0 kg)
Lighter body weight due to thinner stainless steel bowl
・Space-saving design, Reduced piping labor!
The AFF series main line filter removes both water droplets and solid particles.
A separate filter for removing water droplets (water separator, AMG series) is not necessary any more.
Space and piping work are reduced.
・Easier replacement of the element
The stopper function prevents the bowl from falling.
Safety Instructions Air Preparation Equipment/Precautions Selection/Technical Data Green Procurement (RoHS) Element Part No.
Type | Series | Filtration (μm) | Air flow(m3/min[ANR]) | Port size |
---|---|---|---|---|
Main line filter | AFF | 1.0 (Filtration efficiency: 99%) | 7 to 14.5 | 1,1 1/2, 2 |
Mist separator | AM | 0.1 (Filtration efficiency: 99%) | 7 to 14.5 | 1,1 1/2, 2 |
Micro mist separator | AMD | 0.01 (Filtration efficiency: 99.9%) | 7 to 14.5 | 1,1 1/2, 2 |
Micro Mist Separator AMD
Air Preparation Equipment » Air Preparation Filters
-
・Can separate and remove aerosol state oil mist and remove carbon or
dust of 0.01 μm or larger
・Should be used as a pre-filter for compressed air for precision instruments
or clean rooms requiring high levels of clean air
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AMD | 0.01 (Filtration efficiency: 99.9%) | 200 to 40000 | 1/8 to 150 (6B) flange |