Solutions » Introduction to Industry-Specific Solutions » Production Facility Piping Equipment for Facilities »
“Deionized Water / Chemical Liquids” Line


PVC Quick Drain Valve LVW
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid ValvesFluoropolymer Equipment/PVC Equipment » PVC Valves

-
・Compliant with JIS Standards for polyvinyl chloride piping (JIS K 6742)
・Applicable fluids: Deionized water, Chemical liquids
・Materials of wetted parts: PVC (Body)
PTFE (Poppet)
FKM (O-ring: Standard)
EPDM (O-ring: Option)
・Flow rate characteristics: Cv factor 10 to 198
・Easy piping with union connection
Series | Applicable tubing O.D. | Orifice diameter | Valve type |
---|---|---|---|
LVW60 | φ32 (Nominal dia. 25A) | φ25 | Double acting |
LVW80 | φ38 (Nominal dia. 32A) | φ40 | Double acting |
LVW80 | φ48 (Nominal dia. 40A) | φ40 | Double acting |
LVW90 | φ60 (Nominal dia. 50A) | φ65 | Double acting |
LVW90 | φ75 (Nominal dia. 65A) | φ65 | Double acting |
LVW90 | φ89 (Nominal dia. 80A) | φ80 | Double acting |