Solutions » Introduction to Industry-Specific Solutions » Production Facility Piping Equipment for Facilities »
“Deionized Water / Chemical Liquids” Line


Fluoropolymer Fittings Hyper Fittings LQ1
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)
-
・Material: New PFA
・Quadruple-seal construction
・The reducer method allows for tubing size changes without replacing the body
Series | Max. operating pressure | Operating temperature |
---|---|---|
LQ1 | 1.0 MPa | 0 to 200℃ |
Fluoropolymer Fittings Hyper Fittings LQ3
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)
-
・Material: New PFA
・Triple-seal construction
・Easy installation
Series | Max. operating pressure | Operating temperature |
---|---|---|
LQ3 | 1.0 MPa | Nut material PVDF:0 to 150℃ Nut material PFA:0 to 200℃ |
FEP Tubing (Fluoropolymer) TH/TIH
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Tubing
-
・Maximum operating pressure: 2.3 MPa (at 20°C)*
・Food Sanitation Law compliant
・Compliant with the FDA’s (Food and Drug Administration)
§ 177.1550 dissolution test
・Operating temperature (fixed usage): Air, Inert gas: -65 to 200°C
Water: 0 to 100°C (No freezing)
*This may vary according to size.
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color |
---|---|---|---|
TH/TIH | φ4, φ6, φ8, φ10, φ12 | φ1/8'',φ3/16'',φ1/4'',φ3/8'',φ1/2'',φ3/4'' | Translucent, Black, Red, Blue |
Fluoropolymer Tubing TL/TIL
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
・Max. operating pressure: 1.0 MPa (at 20℃)
・Operating temperature (fixed usage): −65 to 260℃
Fluoropolymer Tubing (PFA) TLM/TILM
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
・Operating temperature (fixed usage): Air, Inert gas: −65 to 260℃
Water: 0 to 100℃ (No freezing)
・Food Sanitation Law compliant
・Complies with the FDA (Food and Drug Administration)
§ 177.1550 dissolution test
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color |
---|---|---|---|
TLM/TILM | φ2,φ3,φ4,φ6,φ8,φ10 φ12,φ16,φ19,φ25 | φ1/8'',φ3/16'',φ1/4'',φ3/8'' φ1/2'',φ3/4'',φ1'',φ1 1/4'' | Translucent, Black, Red, Blue |
2-Layer Soft Fluoropolymer Tubing TQ
Process Valves » Valves for Water and Chemical Base Fluids-
・Carries fluid such as solvent with a soft and abrasion resistant tube.
・2-layer structure
Outer layer: Special nylon resin
Inner layer: Special fluoropolymer
・Internal smoothness: Equivalent to Ra 0.02 μm
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TQ | φ4, φ6, φ8, φ10, φ12 | Translucent (Material color) | Air, Water, Inert gas, Solvent |