Product Information »
Introduction of Products by Theme / Industry » Production Facility Piping Equipment for Facilities »
Pneumatic Instrumentation Equipment
![Pneumatic Instrumentation Equipment Pneumatic Instrumentation Equipment](/assets/products/subject/en-jp/prod/images/keiso/mainimg.jpg)
![](/assets/products/subject/en-jp/prod/images/keiso/pic.jpg)
Digital Flow Switch for Air PF2A
Switches/Sensors/Controller » Electronic Flow Switches/Sensors![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-132-PF2A.jpg)
-
・An integrated type and a separate monitor type are available.
・Switch output, Accumulated pulse output, Analog output
・Capable of switching back and forth between cumulative and instantaneous flow
・IP65
・4-channel flow monitor
4 different flow ranges can be connected to 1 controller.
∗ The PF2A7□H series has been remodeled in January 2018.
Please select the PF3A7□H series.
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PF2A | 1 to 10 5 to 50 10 to 100 20 to 200 50 to 500 150 to 3000 300 to 6000 600 to 12000 |
3-Color Display Digital Flow Switch for Large Flow PF3A□H(-L)
Switches/Sensors/Controller » Electronic Flow Switches/SensorsClean Series/Low-Particle Generation » Flow Switch
IO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・Applicable fluid: Air, N2
・Flow range: Max. 12000 L/min
・Flow ratio 100:1
A wide range of flow measurement is possible with 1 product.
・Improved drainage and resistance to foreign matter
・Pressure loss: 75% reduction (20 kPa → 5 kPa)
・Through bore construction
・IO-Link compatible
・Can be connected to the air combination (Modular type)
・A 4-screen display digital flow switch with pressure/temperature sensor
(modular type) is available.
Simultaneous measurement of the (accumulated) flow rate, pressure, and temperature is possible.
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Rated flow range (L/min) |
---|---|
PF3A7□H | 10 to 1000 20 to 2000 30 to 3000 60 to 6000 120 to 12000 |