Product Information »
Introduction of Products by Theme / Industry » Production Facility Piping Equipment for Facilities »
Pneumatic Instrumentation Equipment
![Pneumatic Instrumentation Equipment Pneumatic Instrumentation Equipment](/assets/products/subject/en-jp/prod/images/keiso/mainimg.jpg)
![](/assets/products/subject/en-jp/prod/images/keiso/pic.jpg)
Main Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Air Preparation Equipment » Air Preparation Filters-
・Compressed air purity class: ISO 8573
・Increased air flow capacity due to lower pressure drop which contributes to energy saving
Flow capacity: 14.5 m3/min (ANR) (Increased by up to 20% compared with the existing model)
Pressure drop: 5 kPa or less
・Lightweight: Max. 52% lighter (10.5 kg → 5.0 kg)
Lighter body weight due to thinner stainless steel bowl
・Space-saving design, Reduced piping labor!
The AFF series main line filter removes both water droplets and solid particles.
A separate filter for removing water droplets (water separator, AMG series) is not necessary any more.
Space and piping work are reduced.
・Easier replacement of the element
The stopper function prevents the bowl from falling.
Safety Instructions Air Preparation Equipment/Precautions Selection/Technical Data Green Procurement (RoHS)
Type | Series | Filtration (μm) | Air flow(m3/min[ANR]) | Port size |
---|---|---|---|---|
Main line filter | AFF | 1.0 (Filtration efficiency: 99%) | 7 to 14.5 | 1,1 1/2, 2 |
Mist separator | AM | 0.1 (Filtration efficiency: 99%) | 7 to 14.5 | 1,1 1/2, 2 |
Micro mist separator | AMD | 0.01 (Filtration efficiency: 99.9%) | 7 to 14.5 | 1,1 1/2, 2 |
Main Line Filter AFF
Air Preparation Equipment » Air Preparation Filters![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-016-AFF.jpg)
-
・Can remove impurities, such as oil, water, and foreign matter, in compressed air,
improve the function of a downstream dryer, extend the life of precision filters,
and prevent problems with the equipment
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AFF | 3 (Filtration efficiency: 99%) | 300 to 45000 | 1/8 to 4B flange |