Product Information »
Introduction of Products by Theme / Industry » Production Facility Piping Equipment for Facilities »
“Inert Gas”“ Clean Dry Air” Line
![“Inert Gas”“ Clean Dry Air” Line “Inert Gas”“ Clean Dry Air” Line](/assets/products/subject/en-jp/prod/images/gas/mainimg.jpg)
![](/assets/products/subject/en-jp/prod/images/gas/pic.jpg)
Clean Gas Filter SF
Air Preparation Equipment » Air Preparation FiltersClean Series/Low-Particle Generation » Clean Gas Filters/Air Filters
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-023-SF.jpg)
-
・Cartridge type allows for element replacement
(SFA100/200/300, SFB100)
・Compact, disposable type for the semiconductor industry
(SFB300, SFC100)
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Type | Series | Operating pressure | Filtration (μm) |
---|---|---|---|
Cartridge type disc | SFA100/200/300 | Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) | 0.01 (Filtration efficiency: 99.99%) |
Cartridge type straight | SFB100 | Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) | 0.01 (Filtration efficiency: 99.99%) |
Cartridge type straight | SFB200 | Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) | 120 |
Disposable type straight | SFB300 | Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) | 0.01 (Filtration efficiency: 99.99%) |
Disposable type multiple disc | SFC100 | Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) | 0.01 (Filtration efficiency: 99.99%) |