Product Information »
Introduction of Products by Theme / Industry » Production Facility Piping Equipment for Facilities »
“Inert Gas”“ Clean Dry Air” Line
![“Inert Gas”“ Clean Dry Air” Line “Inert Gas”“ Clean Dry Air” Line](/assets/products/subject/en-jp/prod/images/gas/mainimg.jpg)
![](/assets/products/subject/en-jp/prod/images/gas/pic.jpg)
Clean Air Module LLB
Air Preparation Equipment » Air Preparation FiltersClean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-026-LLB.jpg)
-
・Modularized clean equipment (Reduced piping labor/Space saving)
Makes clean air easily available
・Nominal filtration rating: 0.01 μm (Filtration efficiency: 99.99%)
・Wetted parts: Grease-free, Silicone-free
・Assembled in a clean room, Shipped and packed in double packaging
・24 combinations are available.
Note) Inlet air conditions ISO 8573-1 Quality grade: Equivalent to 1.4.1 to 1.6.1
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Fluid | Set pressure | Flow range L/min (ANR) |
---|---|---|---|
LLB3 | Clean air N2 gas Note) | 0.05 to 0.4 MPa | 5 to 100 |
LLB4 | Clean air N2 gas Note) | 0.05 to 0.4 MPa | 50 to 500 |