![](/assets/subject/ja-jp/process_industry/03-4/03-4-00_bnr.jpg)
Pharmaceutical Manufacturing
Pharmaceutical Manufacturing
-
In the pharmaceutical manufacturing industry, SMC process valves can be found aiding in applications such as the solid preparation manufacturing process, the solution preparation manufacturing process, and the biopharmaceuticals manufacturing process. In compliance with pharmaceutical manufacturing GMP and FDA health and hygiene standards, stainless steel materials suitable for hydrogen peroxide washing as well as options for compliance with other standards are available. SMC is able to provide solutions which meet the needs of clean standards essential to most pharmaceutical manufacturing processes. In addition, in response to the sudden growth of the vaccine and regenerative medicine fields, the ability to be able to mass produce pharmaceutical products will likely become even more important in the coming years. SMC aims to continue expanding product series in order to better aid in the biopharmaceuticals manufacturing process and the automation of laboratories.
-
- Cell Cultures
- Granulating/Drying
- Mixing/Stirring, Tableting
- Container Cleaning/Sterilization
- Packaging
-
Cell Cultures
-
Granulating/Drying
-
Mixing/Stirring, Tableting
-
Container Cleaning/Sterilization
-
Direct Operated 2-Port Solenoid Valve
JSX -
Pilot Operated 2-Port Solenoid Valve
(2 Way Valve)
VXD -
Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve (2 Way Valve)
VXS -
2-Port Solenoid Valve
(2 Way Valve) with Built-in Y-strainer
VXK -
Angle Seat Valve (2 Way Valve) /
Air Operated Type
VXB -
Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve (2 Way Valve)
VXZ
-
-
Packaging