![](/assets/subject/ja-jp/process_industry/03-2/03-2-00_bnr.jpg)
Medical Equipment
Medical Equipment
-
You can find SMC’s highly reliable process valves in use in a myriad of medical applications at present due to their exceptional chemical resistance, low consumption, and flow-through characteristics with minimal dead volume. Isolation valves are the preferred choice of valves for use in medical equipment as they can be used in applications requiring the use of pure water, reagents, sodium hypochlorite, and/or other chemicals.
◇Minimal contamination generated due to friction between moving parts
◇Less susceptible to solenoid heat generation
◇Minimal liquid accumulation and contamination
◇Suitable for the control of highly corrosive fluids and various other chemical solutions
◇Fluoropolymer, FFKM, and other materials known for their superior resistance to chemicals, such as reagents, and for their anti-corrosive properties are used for the materials of parts in contact with fluid. Materials with minimal organic matter elution (PEEK, etc.) are used.
◇Valves can be built into manifolds in order to save space in applications which require a large number of valves to be connected to air pressure. -
- Sterilizers
- Dental Equipment
- Various Analyzers
- Dispensers
- Oxygen Concentrators
- Clinical Inspection
Machines
-
Sterilizers
-
Direct Operated 2-Port Solenoid Valve
JSX -
Pilot Operated 2-Port Solenoid Valve
JSXD -
Direct Operated 2-Port Solenoid Valve
(2 Way Valve)
VX -
Pilot Operated 2-Port Solenoid Valve
(2 Way Valve)
VXD -
Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve
(2 Way Valve)
VXS -
2-Port Solenoid Valve
(2 Way Valve) with Built-in Y-strainer
VXK -
Process Valve/2-Port Valve
(2 Way Valve) for Fluid Control
VNB -
Angle Seat Valve (2 Way Valve) /
Air Operated Type
VXB
-
-
Dental Equipment
-
Various Analyzers
-
Dispensers
-
Oxygen Concentrators
-
Clinical Inspection Machines