![](/assets/subject/ja-jp/process_industry/03-3/03-3-00_bnr.jpg)
Food
Food
-
SMC’s process valves are suitable for use in a large range of environments unique to the food manufacturing process (in which products that are water-resistant, anti-corrosive, paper powder and dust-resistant, heat-resistant, and/or cold-resistant are required). SMC is always aiming to expand product series in order to be able to support a greater array of applications using not only air, water, and oil but also high-temperature steam and refrigerants. In addition, SMC also has products that comply with various food hygiene and other food standards vital to the food industry such as NSF, FDA, and HACCP, which includes food industry grade (H1 grease) flow path materials in compliance with the Food Sanitation Act as well as all stainless steel models with IP67 enclosures suitable for washdown using cleaning solutions and hydrogen peroxide.
Application Examples
・Air blow
・Cleaning (Water, steam, and chemicals)
・Filling
・Sterilization -
-
Food Processing
-
Direct Operated 2-Port Solenoid Valve
JSX -
Direct Operated 2-Port Solenoid Valve
(2 Way Valve)
VX -
Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve
(2 Way Valve)
VXS -
Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve
(2 Way Valve)
VXZ -
Compact Direct Operated 2-Port
Solenoid Valve(2 Way Valve)
VDW -
2-Port Solenoid Valve
(2 Way Valve) with Built-in Y-strainer
VXK -
Process Valve/2-Port Valve
(2 Way Valve) for Fluid Control
VNB -
Angle Seat Valve (2 Way Valve) /
Air Operated Type
VXB -
High Purity Chemical Liquid Valve/
Threaded Type
LVA
-
-
Confections
-
Direct Operated 2-Port Solenoid Valve
JSX -
Direct Operated 2-Port Solenoid Valve
(2 Way Valve)
VX -
Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve
(2 Way Valve)
VXS -
Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve
(2 Way Valve)
VXZ -
Compact Direct Operated 2-Port
Solenoid Valve(2 Way Valve)
VDW
-
-
Dairy Products
-
Dust Collectors