Agriculture
Agriculture
-
In the agriculture industry, the shift to smart agriculture and the increasing demand for automated control have resulted in a growing number of uses for process valves. In recent years, there has been a sharp increase in the need for long-term solutions for storage with a gas replacement function not only for existing outdoor crops but also for indoor crops grown in plant factories and plastic greenhouses or using hydroponics. SMC’s process valves aid in furthering the capabilities of automated control. SMC offers a large selection of products for watering, irrigation control, and spraying applications using water, pesticides, fertilizers, solutions, and/or gasses as well as for improving environmental resistance (anti-corrosive PVC piping, etc.) for outdoor applications.
-
- Water, Pesticides, and Fertilizer Spray/Supply
- Plant Factory Gas Filling/Control
- Dust Collectors
- Storage
-
Water, Pesticides, and Fertilizer Spray/Supply
-
Vinyl Chloride Air Operated Valve
LVP -
PVC Quick Drain Valve
LVW -
High Purity Chemical Liquid Valve/
Threaded Type
LVA -
Pilot Operated 2-Port Solenoid Valve
JSXD -
Pilot Operated 2-Port Solenoid Valve
(2 Way Valve)
VXD -
Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve
(2 Way Valve)
VXZ -
Water Hammer Relief/Pilot Operated 2-Port Solenoid Valve (2 Way Valve)
VXR
-
-
Plant Factory Gas Filling/Control
-
Dust Collectors
-
Storage