![](/assets/subject/ja-jp/process_industry/03-5/03-5-00_bnr.jpg)
Beverage
Beverage
-
Many different SMC products are currently in use in the beverage industry, aiding in both the manufacturing and brewing processes of soft drinks (soda, water, juice, coffee, tea, etc.) as well as alcoholic beverages (beer, sparkling wine, wine, fruit liqueur, liqueur, etc.). From water-resistant, anti-corrosive, heat-resistant, cold-resistant stainless steel valves suitable for use in a broad range of environments to control valves suitable for chemical washing, sterilization, cooling, and high-temperature sterilization temperature control, SMC products can be used in a wide variety of applications. SMC also has products that comply with various food hygiene and other food standards such as NSF, FDA, and HACCP, which includes food industry grade (H1 grease) flow path materials in compliance with the Food Sanitation Act as well as all stainless steel models with IP67 enclosures suitable for washdown using cleaning solutions and/or hydrogen peroxide.
-
- Cleaning (Rinser)/Sterilization
- Beverage Filling
- Nitrogen Filling
- Cooling (Ethylene glycol, etc.)
- Air Blow
-
Cleaning (Rinser)/Sterilization
-
Direct Operated 2-Port Solenoid Valve
JSX -
Pilot Operated 2-Port Solenoid Valve
VXD -
Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve
VXS -
2-Port Solenoid Valve with Built-in Y-strainer
VXK -
Angle Seat Valve (2 Way Valve) /
Air Operated Type
VXB -
Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve
VXZ -
Steam Valve/2-Port Valve for Steam
VND
-
-
Beverage Filling
-
Nitrogen Filling
-
Cooling (Ethylene glycol, etc.)
-
Air Blow
-
Direct Operated 2-Port Solenoid Valve
JSX -
Direct Operated 2-Port Solenoid Valve
(2 Way Valve)
VX -
Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve
(2 Way Valve)
VXZ -
Pilot Operated 2-Port Solenoid Valve
(2 Way Valve) for Dry Air
VQ -
Pulse Blow Valve
AXTS040□-□□-X2 -
Impact Blow Valve
IBV1□-X5/X7(-Q)
-