![](/assets/subject/ja-jp/process_industry/03-6/03-6-00_bnr.jpg)
Commercial Cleaning
Commercial Cleaning
-
SMC's process valves are suitable for the control of water, hot water, steam, air, dry combustion gases, etc., used in commercial cleaning equipment. Large flow solenoid valves can reduce cleaning cycle times by increasing the water-filling speed of washing machines as well as reducing drying time for dryers by increasing the gas supply amount. SMC has a full range of water-resistant, anti-corrosive, heat-resistant, cold-resistant solenoid valves suitable for the fluid control of solvents, detergents, and other fluids used in the following cleaning equipment (dryers, washer/extractors, tunnel washers, chemical/detergent dosing, folding/ironing machines etc.).
-
- Commercial Washing Machines
(Washers, Dry cleaning machines, Dryers) - Cleaning Finishers
(Laundry finishers, Dry cleaning finishers, Folding machines)
-
Commercial Washing Machines (Washers, Dry cleaning machines, Dryers)
-
Direct Operated 2-Port Solenoid Valve
(2 Way Valve)
VX -
Pilot Operated 2-Port Solenoid Valve
(2 Way Valve)
VXD Oil-free (Option) -
Direct Operated 2-Port Solenoid Valve
JSX -
Compact Direct Operated 2/3-Port
Solenoid Valve for Chemical Liquids
LVM -
Direct Operated 2/3-Port Isolated Valve
LVMK20/200 -
High Purity Chemical Liquid Valve/
Threaded Type
LVA -
Steam Valve/2-Port Valve
(2 Way Valve) for Steam
VND
-
-
Cleaning Finishers
(Laundry finishers, Dry cleaning finishers, Folding machines)-
2-Port Solenoid Valve
(2 Way Valve) with Built-in Y-strainer
VXK -
Process Valve/2-Port Valve
(2 Way Valve) for Fluid Control
VNB -
Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve
(2 Way Valve)
VXS -
Direct Operated 2-Port Solenoid Valve
JSX -
Direct Operated 2-Port Solenoid Valve
(2 Way Valve)
VX
-