Solutions » Introduction to Industry-Specific Solutions » Equipment for Physical and Chemical Industry » General Purpose Equipment ⁄ Measuring Equipment (Equipment for DI Water) » Flow Switches
Equipment for Physical and Chemical Industry
General Purpose Equipment ⁄ Measuring Equipment Equipment for DI Water
Flow Switches
3-Color Display Digital Flow Switch for PVC Piping PF3W
Switches/Sensors/Controller » Electronic Flow Switches/SensorsFluoropolymer Equipment/PVC Equipment » PVC Flow Switches
-
・Compatible with the PFG200 series 3-screen display 4-channel flow
monitor
・Applicable fluids: Deionized water, Chemical liquids, etc.
・3-color/2-screen display
・IP65 compliant, Non-grease type
・Fluid temperature: 0 to 70°C
・PVC pipe O.D.: 25A, 30A
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PF3W | 10 to 100 30 to 250 |
Digital Flow Switch for Deionized Water and Chemical Liquids PF2D
Switches/Sensors/Controller » Electronic Flow Switches/SensorsFluoropolymer Equipment/PVC Equipment » Fluoropolymer Flow Switches

-
・Body sensor: New PFA, Tube: Super PFA
・Low particle generation, Excellent flow-through characteristics
・4-channel flow monitor
4 different flow ranges can be connected to 1 controller.
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PF2D | 0.4 to 4 1.8 to 20 4.0 to 40 |