Product Information »
Introduction of Products by Theme ⁄ Industry » Equipment for Physical and Chemical Industry » General Purpose Equipment ⁄ Measuring Equipment (Heating ⁄ Cooling) » Chemical Thermo-con
Equipment for Physical and Chemical Industry
General Purpose Equipment ⁄ Measuring Equipment Heating ⁄ Cooling
Chemical Thermo-con
Peltier-Type Chemical Thermo-con HED
Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-079-HED-e.jpg)
-
・Heat exchanger for direct temperature control that uses a Peltier device
・Compatible with a wide range of chemical liquids through the use of a fluororesin
heat exchanger
・Compliant with CE-marking
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HED | 10 to 60℃ | 300 W, 500 W, 700 W, 900 W | ±0.1℃ | Peltier-type water-cooled | Deionized water, Fluorinated fluidAmmonia hydrogen peroxide solution, etc. |