Product Information »
Introduction of Products by Theme ⁄ Industry » Equipment for Physical and Chemical Industry » General Purpose Equipment ⁄ Measuring Equipment (Stirring) » Finger Valve
Equipment for Physical and Chemical Industry
General Purpose Equipment ⁄ Measuring Equipment Stirring
Finger Valve
Finger Valve VHK
Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-077-VHK-e.jpg)
-
・The valve direction clearly indicates whether the valve is open or closed.
・Small knob operating force (0.04 to 0.14 N·m)
・Flame resistant type (VHK□R)
∗ The Finger Valve VHK has been New type remodeled.
Please select the VHK-A series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Description | Model | Type | Port size |
---|---|---|---|
Finger valve | VHK2 | 2 port valve | φ4 to φ12 M5,1/8 to 1/2 |
Finger valve | VHK3 | 3 port valve | φ4 to φ12 M5,1/8 to 1/2 |