Solutions » Introduction to Industry-Specific Solutions » Equipment for Physical and Chemical Industry » General Purpose Equipment ⁄ Measuring Equipment (Fluid Feed, Pressure Feed, Pressurization, Pressure Reduction) » Digital Pressure Switches
Equipment for Physical and Chemical Industry
General Purpose Equipment ⁄ Measuring Equipment
Fluid Feed, Pressure Feed, Pressurization, Pressure Reduction
Digital Pressure Switches
Pressure Sensor for General Fluids PSE56□
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
-
・Wetted parts: Stainless steel 316L
・IP65
・Suitable for a wide variety of fluids
・Analog output (Voltage/Current)
・Low leakage
Select from a face seal or compression fitting.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
PSE561 | Vacuum pressure | 0 to -101 kPa |
PSE563 | Compound pressure | -100 to 100 kPa |
PSE564 | Positive pressure | 0 to 500 kPa |
PSE560 | Positive pressure | 0 to 1 MPa |
Low Differential Pressure Sensor PSE550
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
-
・Suitable for applications such as air current volume maintenance, filter blockage, and liquid surface detection
・Analog output (Voltage/Current)
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated differential pressure range |
---|---|---|
PSE550 | Vacuum pressure | 0 to 2 kPa |