Solutions » Introduction to Industry-Specific Solutions » Equipment for Physical and Chemical Industry » General Purpose Equipment ⁄ Measuring Equipment (Fluid Feed, Pressure Feed, Pressurization, Pressure Reduction) » Fittings & Tubing
Equipment for Physical and Chemical Industry
General Purpose Equipment ⁄ Measuring Equipment
Fluid Feed, Pressure Feed, Pressurization, Pressure Reduction
Fittings & Tubing
Fluoropolymer Fittings/Hyper Fittings/Insert Bushing Type LQ1
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Fittings/Needle ValvesFluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing

-
・Material: New PFA
・Quadruple-seal construction
・The reducer method allows for tubing size changes without replacing the body.
Series | Max. operating pressure | Operating temperature (℃) |
---|---|---|
LQ1 | 1.0 MPa | 0 to 200 |
Fluoropolymer Fittings/Hyper Fittings/Flare Type LQ3
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Fittings/Needle ValvesFluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing

-
・Material: New PFA
・Triple-seal construction
・Easy installation
Series | Max. operating pressure | Operating temperature (℃) |
---|---|---|
LQ3 | 1.0 MPa | Nut material PVDF: 0 to 150 Nut material PFA: 0 to 200 |
Fluoropolymer Bore Through Connector LQHB
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Fittings/Needle ValvesFluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)

-
・It is possible to freely choose the tube’s positioning. As the tube runs through the fitting itself, a setting is available for any optional position.
・Can be used in the pressure feeding of chemical liquids, etc., during the production process of semiconductors
・Applicable to chemical liquids such as acid, alkali, and deionized water
・Materials: New PFA (Body, nut), PTFE (Collet)
Series | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Operating temperature (℃) |
---|---|---|---|
LQHB | φ3 to φ25 | φ1/8'' to φ1'' | 0 to 200 |