Solutions » Introduction to Industry-Specific Solutions » Equipment for Physical and Chemical Industry » Experimental Equipment » Tubing

Tubing
Polyurethane Tubing TU
Fittings and Tubing » TubingSeries | Tubing O.D. Metric size | Tubing O.D. Inch size | Color | Fluid |
---|---|---|---|---|
TU/TIUB | φ2,φ4,φ6,φ8 φ10,φ12,φ16 | φ1/8'',φ3/16'',φ1/4'' φ3/8'',φ1/2'' | Black, White, Red, Blue, Yellow, Green, Clear, Orange, and more (Total 29 colors) | Air, Water |
Polyurethane Coil Tubing TCU
Fittings and Tubing » Tubing-
・Flexible
・Max. operating pressure: 0.8 MPa (at 20℃)
・For moving applications
∗ Colors other than black are available as made-to-order specifications.
Series | Tubing O.D. | Color | Number of cores | Fluid |
---|---|---|---|---|
TCU | φ4,φ6,φ8 | Black | 1,2,3 | Air |
Polyolefin Tubing TPH
Fittings and Tubing » Tubing(Fluoropolymer/Clean)Clean Series/Low-Particle Generation » Tubing
-
・Max. operating pressure (at 20℃): 1.0 MPa (ø4, ø6), 0.7 MPa (ø8, ø10, ø12)
Series | Applicable tubing O.D. | Color | Fluid |
---|---|---|---|
TPH | φ4,φ6,φ8,φ10,φ12 | Black, White, Red,Blue, Yellow, Green | Air, Water, etc. |
FEP Tubing (Fluoropolymer) TH/TIH
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Tubing
-
・Maximum operating pressure: 2.3 MPa (at 20°C)*
・Food Sanitation Law compliant
・Compliant with the FDA’s (Food and Drug Administration)
§ 177.1550 dissolution test
・Operating temperature (fixed usage): Air, Inert gas: -65 to 200°C
Water: 0 to 100°C (No freezing)
*This may vary according to size.
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color |
---|---|---|---|
TH/TIH | φ4, φ6, φ8, φ10, φ12 | φ1/8'',φ3/16'',φ1/4'',φ3/8'',φ1/2'',φ3/4'' | Translucent, Black, Red, Blue |
Soft Fluoropolymer Tubing TD/TID
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
・Max. operating pressure: 1.6 MPa (at 20℃)*
・Food Sanitation Law compliant
・Complies with the FDA (Food and Drug Administration)
§ 177.1550 dissolution test
・Operating temperature (fixed usage): Air, Inert gas: −65 to 260℃
Water: 0 to 100℃ (No freezing)
*This may vary according to size.
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color |
---|---|---|---|
TD/TID | φ4,φ6,φ8,φ10,φ12 | φ1/8'',φ3/16'',φ1/4'' φ3/8'',φ1/2'' | Translucent |
Fluoropolymer Tubing TL/TIL
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
・Max. operating pressure: 1.0 MPa (at 20℃)
・Operating temperature (fixed usage): −65 to 260℃
Fluoropolymer Tubing (PFA) TLM/TILM
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
・Operating temperature (fixed usage): Air, Inert gas: −65 to 260℃
Water: 0 to 100℃ (No freezing)
・Food Sanitation Law compliant
・Complies with the FDA (Food and Drug Administration)
§ 177.1550 dissolution test
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color |
---|---|---|---|
TLM/TILM | φ2,φ3,φ4,φ6,φ8,φ10 φ12,φ16,φ19,φ25 | φ1/8'',φ3/16'',φ1/4'',φ3/8'' φ1/2'',φ3/4'',φ1'',φ1 1/4'' | Translucent, Black, Red, Blue |
Antistatic Soft Nylon Tubing TAS
Fittings and Tubing » Tubing(Tubing for Special Environments)-
・Max. operating pressure: 1.2 MPa (at 20℃)
・For preventing static electricity
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TAS | φ3.2,φ4,φ6,φ8,φ10,φ12 | Black | Air |
Antistatic Polyurethane Tubing TAU
Fittings and Tubing » Tubing(Tubing for Special Environments)-
・Max. operating pressure: 0.9 MPa (at 20℃)
・For preventing static electricity
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TAU | φ3.2,φ4,φ6,φ8,φ10,φ12 | Black | Air |
Tube Cutter TK
Fittings and Tubing » Related ProductsSeries | Applicable tubing O.D. | Applicable tubing material |
---|---|---|
TK-1 | 13mm or less | Nylon, Soft nylon, Polyurethane, and other soft plastic tubing |
TK-2 | 18mm or less | Nylon, Soft nylon, Polyurethane, and other soft plastic tubing |
TK-3 | 12mm or less | Nylon, Soft nylon, Polyurethane, and other soft plastic tubing |
TK-6 | 16mm or less | Nylon, Soft nylon, Polyurethane, and other soft plastic tubing |