Solutions » Introduction to Solutions by Issue » Proposal for Space-saving,Lightweight Next Generation Machinery »
Speed Controller with One-touch Fittings(Push-lock/Compact Type) JAS Series


Speed Controller with One-touch Fitting Compact Type JAS
Flow Control Equipment » Speed Controllers for General Purposes-
・Height 12.7 mm, Height: 9.7 mm shorter (43.3% reduction)
Possible to adjust flow rate even in a narrow space
Easily mounted using a hexagon wrench
・Minimum operating pressure: 0.05 MPa
・Easy to use push-lock type
・Easier and consistent flow setting
Safety Instructions Flow Control Equipment/Precautions
Series Variation Quick Selection Table Green Procurement (RoHS)
Series Variation Quick Selection Table Green Procurement (RoHS)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | JAS | M3 x 0.5 M5 x 0.8 10-32UNF | φ3.2 to φ4 to φ6 | φ1/8'' to φ5/32'' to φ1/4'' |