Solutions » Introduction to Industry-Specific Solutions »
Equipment for Machine Tools » Piping Equipment »
Flow Control Equipment

Speed Controller with Indicator AS-FS
Flow Control Equipment » Speed Controllers for General Purposes-
・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors. The value can be controlled with the indicator window.
・Larger push-lock type knob
・Improved reproducibility of flow rate
・Easier to insert and remove tubes
・Electroless nickel plated type is standard.
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | AS12□1FS to 42□1FS | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to 1/2'' |
Universal type | AS13□1FS to 43□1FS | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to 1/2'' |
Speed Controller with Indicator/In-line Type AS-FS
Flow Control Equipment » Speed Controllers for General Purposes-
・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
Flow rate can be controlled numerically with the indicator window.
4 indicator window directions are available.
・Larger push-lock type knob
・Improved reproducibility of flow rate
・Electroless nickel plated type is standard.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AS1002FS to AS4002FS | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Dual Speed Controller ASD
Flow Control Equipment » Speed Controllers for General Purposes
-
・Enables bi-directional flow control with a speed controller (Meter-in and meter-out)
・Prevents cylinders from lurching
・Speed control of single acting cylinders
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Dual speed controller | ASD | M5 to 1/2 | φ4 to φ12 | φ1/8'' to φ3/8'' |
Speed Controller with Pilot Check Valve ASP
Flow Control Equipment » Speed Controllers with Special Functions
-
・Integrated pilot check valve and speed controller
・Realizes momentary intermediate stoppage of a cylinder and is able to adjust its speed
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Speed controller with pilot check valve | ASP | 1/8 to 1/2 | φ6 to φ12 | φ1/4'' to φ1/2'' |