Product Information »
Introduction of Products by Theme ⁄ Industry »
Equipment for Machine Tools » Other Equipment (Special) »
Lubrication Equipment
![Lubrication Equipment](/assets/products/subject/en-jp/machine/images/other/m_lubri.png)
Liquid Collector/Exhaust Pressure Type AEP100
Lubrication Equipment » Lubrication Equipment![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-093-AEP100.jpg)
-
・Collect and reuse the leaked lubricating oil or hydraulic fluid using exhaust pressure.
・Collect the liquids using only the exhausted air released from the switching valve, Realizes energy saving
・Efficient operation that eliminates the need for collection and wiping by hand.
Liquid Collector/Ejector Type HEP500
Lubrication Equipment » Lubrication Equipment![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-081-HEP500.jpg)
-
・Collects the leakage of expensive cutting and grinding oil
・Eliminates the need to collect the leaked liquids by hand
・It is possible to use the equipped pump. A special driving force is not required.
Large Flow Lubricator AL
Lubrication Equipment » Lubrication Equipment![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-087-AL.jpg)
Series | Port size | Bowl capacity (cm3) |
---|---|---|
AL800/900 | 1 1/4,1 1/2,2 | 440,1000 |
Mist Spray Unit LMU
Lubrication Equipment » Lubrication EquipmentSeries | Type |
---|---|
LMU | Mist spray unit |
LMV | Mixing valve |
LMH | Magnet holder |
LMD | Branch pipe |
Impulse Lubricator ALIP
Lubrication Equipment » Lubrication Equipment![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-092-ALIP.jpg)
-
・Supplies a set volume of oil just before the supply point
It is possible to supply a constant volume of lubricating oil to circuits that are difficult for oil to reach, or to places with little air consumption.
Series | Type | Port size | Feeding volume/cycle (cm3) |
---|---|---|---|
ALIP | Pressure type | 1/8 | 0 to 0.04 |
ALT10 | Oil tank | Air:1/8 Oil:1/4 | Tank capacity: 160 cm3 |
ALT20 | Oil tank | Air:1/8 Oil:1/4 | Tank capacity:1000 cm3 |