Product Information »
Introduction of Products by Theme ⁄ Industry »
Equipment for Machine Tools » Laser Beam Machine Equipment »
Flow Control Equipment ⁄ Related Equipment
![Flow Control Equipment ⁄ Related Equipment](/assets/products/subject/en-jp/machine/images/laser/m_flow.png)
Check Valve AK
Flow Control Equipment » Related EquipmentType | Series | Port size | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AK2000/AK4000 AK6000 | 1/8 to 1 | - | - |
Straight type | AKH | - | φ4 to φ12 | φ5/32'' to φ1/2'' |
Male connector type | AKH | M5 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
Bushing type | AKB | 1/8 to 1/2 | - | - |
Made to Order for air/water | ・Body materials: Brass, Stainless steel・Rubber materials: NBR, FKM, CR・High temperature, low temperature・Low cracking | 1/8 to 1/2 | - | - |