Solutions » Introduction to Industry-Specific Solutions »
Equipment for Machine Tools » Laser Beam Machine Equipment »
2 ⁄ 3 Port Valves for Fluid Control

Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXS
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・For steam
・Long service life: 3 million cycles (Based on SMC’s test conditions)
・Improved air filtration
・Reduced apparent power: 18 VA → 12 VA, 20 VA → 15 VA
・Reduced coil temperature rise: 120°C → 100°C
・IP65
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXS | N.C. | 1/4 to 1 | 10 to 25 |
5.0 MPa Pilot Operated 2/3-Port Solenoid Valve & Check Valve VCH/VCHC
Process Valves » 5.0 MPa 2/3 Port Solenoid Valves
-
・Service life: 10 million cycles
・Uses a polyurethane elastomer poppet for valve parts
・Improves durability at high pressures
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Series | Type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VCH41 | 2-port valve, N.C. | G3/4, 1 | φ16 |
VCH42 | 2-port valve, N.O | G3/4, 1 | φ17.5 |
VCH410 | 3-port valve | G1/2 to 1 | φ18 |
VCHC40 | Check valve | G3/4, 1 | φ16 |
Direct Operated Regulator for 6.0 MPa (Relieving Type) VCHR
Modular F.R.L./Pressure Control Equipment » RegulatorsProcess Valves » 5.0 MPa 2/3 Port Solenoid Valves
Pressure Control Equipment » Regulators

-
・Service life: 10 million cycles
Improved durability in high-pressure environments through the use of a polyurethane elastomer poppet
・Uses NSF-H1 approved grease on guide rings (Sliding parts)
・Improved durability through the use of a metal seal type relief valve
・Uses a special fluororesin seal for sliding parts
Stable unattached response, Not easily affected by pressure
Safety Instructions F.R.L. Units/Precautions Series Variations/Solenoid Valves List
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Model | Type | Port size | Set pressure (MPa) |
---|---|---|---|---|
VCHR | VCHR30/40 | Direct operated regulator (Relieving type) | G3/4,1,1 1/2 | 0.5 to 5.0 (Max. operating pressure 6.0) |