Solutions » Introduction to Industry-Specific Solutions »
Equipment for Machine Tools » Automatic Doors ⁄ Transfer Equipment »
Hydraulic Cylinders

JIS Standard Hydraulic Cylinder CH2/CHD2
Hydraulic Equipment » Hydraulic Cylinders
-
・Uses a cushion seal type mechanism, Reduces impact at the stroke end, Improves durability
・Rod cover with block construction makes for easy disassembly and assembly
・With auto switch (CHD2 series: CHD2E, CHD2EW, CHD2F, CHD2FW, CHD2G, CHD2H)
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions
Series Variations Technical Data Green Procurement (RoHS)
Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Tube material | Action | Bore Size (mm) |
---|---|---|---|---|
CH2E | 3.5 | Aluminum | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
CH2EW | 3.5 | Aluminum | Double acting, Double rod | 32, 40, 50, 63, 80, 100 |
CH2F | 7 | Stainless steel | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
CH2FW | 7 | Stainless steel | Double acting, Double rod | 32, 40, 50, 63, 80, 100 |
CH2G | 14 | Iron | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
CH2H | 14 | Stainless steel | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
Small Bore Hydraulic Cylinder CHN
Hydraulic Equipment » Hydraulic Cylinders
-
・Lightweight with a stainless steel tube and aluminum cover
・Uses a cushion seal type mechanism, Reduces impact at the stroke end, Improves durability
・Smaller cover section compared to tie-rod cylinders
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions
Series Variations Technical Data Green Procurement (RoHS)
Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Tube material | Action | Bore Size (mm) |
---|---|---|---|---|
CHN | 7 | Stainless steel | Double acting, Single rod | 20, 25, 32, 40 |
Compact Hydraulic Cylinder CHQ/CHDQ
Hydraulic Equipment » Hydraulic Cylinders
-
・Lightweight, compact aluminum body
・It is possible to mount auto switches.
・Same longitudinal dimensions for cylinders with/without auto switches
・With auto switch (CHDQ series: CHDQ, CHDQW)
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions
Series Variations Technical Data Green Procurement (RoHS)
Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Body material | Action | Bore Size (mm) |
---|---|---|---|---|
CHQ | 3.5 | Aluminum | Double acting, Single rod | 20, 32, 40, 50 63, 80, 100 |
CHQW | 3.5 | Aluminum | Double acting, Double rod | 20, 32, 40, 50 63, 80, 100 |
Air-Hydro Booster CQ2
Hydraulic Equipment » Hydraulic Cylinders
-
・Converts air pressure to hydraulic pressure for high-pressure hydraulic cylinder actuation
・No hydraulic pump is required. High hydraulic pressure can easily be obtained.
・Applications: For lifting workpieces, for automatic clamping devices, hydraulic pressure source for low profile hydraulic cylinders
Safety Instructions Hydraulic Cylinders/Precautionss Auto Switches/Precautions
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Pneumatic cylinder dia. (mm) | Generated hydraulic pressure (with 0.5 MPa) | Amount of discharged oil (cm3) |
---|---|---|---|
CQ2 | 100, 140, 160 | 3.5 to 14 | 17 to 105 |