Solutions » Introduction to Industry-Specific Solutions »
Equipment for Machine Tools » Automatic Doors ⁄ Transfer Equipment » Electric Actuators »
Electric Rotary Table
Automatic Doors ⁄ Transfer Equipment
Electric Actuators Electric Rotary Table
Electric Rotary Table LER
Electric Actuators/Cylinders » Rotary Tables
-
・Rotation angle: 360º , 320º (310º), 180º , 90º
( ) The value indicated in brackets shows the value for the LER10.
・Low profile: Height 42 mm (LER10)
・Space saving: Built-in step motor
・Shock-less/high speed actuation
Max. speed: 420°/sec (7.33 rad/sec)
Max. acceleration/deceleration: 3000º/sec2 (52.36 rad/sec2)
・It is possible to set the speed, acceleration/deceleration, and position.
Max. 64 points
・Energy saving: Automatic 40% power reduction after the table has stopped
・Easy setting: Data can be set with only 2 items, position and speed.
The controller is already set with the data of the actuator. (The actuator and controller are provided as a set.)
*Value when an external stopper is mounted
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Model | Rotating torque [N·m] Basic | Rotating torque [N·m] High torque | Max. speed [º/s] Basic | Max. speed [º/s] High torque | Positioning repeatability [º] Basic | Positioning repeatability [º] High torque |
---|---|---|---|---|---|---|
LER10 | 0.22 | 0.32 | 420 | 280 | ±0.05 (At the end: ±0.01)* | ±0.05 (At the end: ±0.01)* |
LER30 | 0.8 | 1.2 | 420 | 280 | ±0.05 (At the end: ±0.01)* | ±0.05 (At the end: ±0.01)* |
LER50 | 6.6 | 10 | 420 | 280 | ±0.05 (At the end: ±0.01)* | ±0.05 (At the end: ±0.01)* |