Product Information »
Introduction of Products by Theme ⁄ Industry »
Equipment for Machine Tools » Coolant Equipment »
Hydraulic Equipment
![Hydraulic Equipment](/assets/products/subject/en-jp/machine/images/coolant/m_opress.png)
Line Filter FH
Hydraulic Equipment » Hydraulic Equipment![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-048-FH.jpg)
-
・Compact, solid, and safe design
・Easy element replacement
・Easy fluid flow direction reversal
・It is possible to detect clogging with the differential pressure indicator and
differential pressure indication switch (CB-□□H).
Series | Port size | Rated flow L/min | Operating pressure (MPa) | Element μm (Nominal filtration) |
---|---|---|---|---|
FH34 | Threaded (Rc) 3/8 to 1 1/2 Flange SSA 15 (1/2B) to 80 (3B) | 10 to 600 | 3.5, 7, 14, 21 | Paper : 5, 10, 20 |
FH44 | Threaded (Rc) 3/8 to 1 1/2 Flange SSA 15 (1/2B) to 80 (3B) | 10 to 600 | 3.5, 7, 14, 21 | Paper : 5, 10, 20 |
FH54 | Threaded (Rc) 3/8 to 1 1/2 Flange SSA 15 (1/2B) to 80 (3B) | 10 to 600 | 3.5, 7, 14, 21 | Paper : 5, 10, 20 |
FH64 | Threaded (Rc) 3/8 to 1 1/2 Flange SSA 15 (1/2B) to 80 (3B) | 10 to 600 | 3.5, 7, 14, 21 | Paper : 5, 10, 20 |
Magnetic Separator FHM
Hydraulic Equipment » Hydraulic Equipment![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-052-FHM.jpg)
-
・Magnetic separators protect machinery from malfunctions, reduced precision, and
burnout by adsorbing and eliminating contaminants in the fluid by means of
magnetism.
This helps extend the service life of hydraulic equipment.
Series | Applicable fluid storage volume (L/unit) | Flow speed | Fluid |
---|---|---|---|
FHM | 20 to 200 | 3 m/min or less | FHMN : Petroleum, Water glycol, Cutting oil, Emulsion FHMV : Phosphoric ester |