
|Features


Lightweight / Compact
●Temperature stability: ±0.1°C
●With heating function
<Dimensions>
HRS012/018/024-D500×W377×H615(40~43kg)
HRS030-D500×W377×H660(46~47kg)
HRS050/060-D592×W377×H976(67~73kg)


The general-purpose economy type has been reborn.
●Temperature stability: ±1.0°C
●With heating function
●Outdoor installation
●3-phase 200/400 VAC
●The serial communication
●contact I/Os
●Built-in service power supply


Lightweight and compact triple inverter model

●Temperature stability: ±0.1°C
●With heating function
●Indoor use
●Set temperature range: 5 to 40°C
●Operates at a specified discharge pressure by pump inverter.

Outstanding energy saving effect with the triple inverter!

●Temperature stability: ±0.1°C
●With heating function
●Outdoor installation
●Maintenance free pump
(Mechanical seal-less/Immersion pump)
●Operates at a specified discharge pressure by pump inverter.
|Variations
HRS Series
Model | Cooling method | Cooling capacity kW (50/60 Hz) | Single-phase 100 VAC | Single-phase 200 VAC | Temperature stability °C | Set temperature range °C |
Environment | International standards |
---|---|---|---|---|---|---|---|---|
HRS012 | Air-cooled refrigeration Water-cooled refrigeration |
1.1/1.3 | ● | ● | ±0.1 | 5 to 40 | Indoor use | CE marking UL Standards (60 Hz only) |
HRS018 | 1.5/1.7 | ● | - | |||||
1.7/1.9 | - | ● | ||||||
HRS024 | 2.1/2.4 | - | ● | |||||
HRS030 | 2.6/3.2 | - | ● | |||||
HRS050 | 4.7/5.1 | - | ● | |||||
HRS060 | 4.9/5.9 | - | ● |
HRS100/150 Series
Model | Cooling method | Cooling capacity kW (50/60 Hz) | Single-phase 200 VAC | Single-phase 400 VAC | Temperature stability °C | Set temperature range °C |
Environment | International standards |
---|---|---|---|---|---|---|---|---|
HRS100 | Air-cooled refrigeration | 9.0/9.5 | ● | ● | ±1.0 | 5 to 35 | Outdoor installation IPX4 |
CE marking (To be otained) |
HRS150 | 13.0/14.5 | ● | ● |
* ( ): Water-cooled type
HRSH090 Series
Model | Cooling method | Cooling capacity kW* | Single-phase 200 VAC | Single-phase 400 VAC | Temperature stability °C | Set temperature range °C |
Environment | International standards |
---|---|---|---|---|---|---|---|---|
HRS090 | Air-cooled refrigeration Water-cooled refrigeration |
9.5(11.0) | ● | ● | ±0.1 | 5 to 40 | Indoor use | CE marking (400 V only) UL Standards (To be obtained) |
* ( ): Water-cooled type
HRSH Series
Model | Cooling method | Cooling capacity kW* | Single-phase 200 VAC | Single-phase 400 VAC | Temperature stability °C | Set temperature range °C |
Environment | International standards |
---|---|---|---|---|---|---|---|---|
HRSH100 | Air-cooled refrigeration Water-cooled refrigeration |
10.5(11.5) | ● | ● | ±0.1 | 5 to 35 | Outdoor installation IPX4 |
CE marking UL Standards (HRSH150/200/ 250: 200 V only) |
HRSH150 | 15.7 | ● | ● | |||||
HRSH200 | 20.5(20.6) | ● | ● | |||||
HRSH250 | 25(24) | ● | ● |
HRSE Series
Model | Cooling method | Cooling capacity kW(50/60 Hz) | Single-phase 100 VAC | Single-phase 200 VAC | Temperature stability °C | Set temperature range °C |
Environment | International standards |
---|---|---|---|---|---|---|---|---|
HRSE012 | Water-cooled refrigeration |
1.0/1.2 | ● | ● | ±2.0 | 10 to 30 | Indoor use | - |
HRSE018 | 1.4/1.6 | ● | ● | |||||
HRSE024 | 1.9/2.2 | - | ● |
|Options/Optional accessories
Series | Caster | Communication function | Applicable to DI water (Deionized Water) piping | Dustproof filter | Replacement type dustproof filter | By-pass piping | Circulating fluid filter |
---|---|---|---|---|---|---|---|
HRS | ● | ● | △※ | ● | ● | □ | □ |
HRS100/150 | △ | ● | ※ | ● | □ | ||
HRSH090 | ● | ● | ※ | ● | □ | ||
HRSH | △ | ● | ※ | ● | □ | ||
HRSE | ● | ※ | ● | ● | □ | □ |
●:Standard △:Option □:Optional accessories
* DI water of 1 μS/cm or more (1 MΩ·cm or less) can be used for the standard products.