Product Information »
Product Selection Guide » Process Valves » Water

|Water
For product specifications such as maximum operating pressure differentials and operating temperature ranges, refer to the relevent pages of each product. Click the series name to see detailed product information.
Action | Series | Remarks | Applicable port size | Applicable port size | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
One-touch fittings |
Thread type fitting (Nominal dia. A/Upper, Nominal dia. B/Lower) |
Flange fitting (Nominal dia. A/Upper, Nominal dia. B/Lower) |
|||||||||||||||
- | 6 | 8 | 10 | 15 | 20 | 25 | 32 | 40 | 50 | 32 | 40 | 50 | |||||
M5 | 1/8 | 1/4 | 3/8 | 1/2 | 3/4 | 1 | 1 1/4 | 1 1/2 | 2 | 1 1/4 | 1 1/2 | 2 | |||||
Direct operated | ![]() |
ø3.2, ø4, ø6 | ● | ● | ● | ||||||||||||
VX2 | ![]() |
● | ● | ● | ● | ||||||||||||
JSX | ![]() |
● | ● | ● | |||||||||||||
JSP | ![]() |
● | ● | ● | |||||||||||||
VXK2 | ![]() |
● | ● | ● | |||||||||||||
VXE | ![]() |
Only low wattage, DC type |
● | ● | ● | ● | |||||||||||
VX3 | ![]() |
● | ● | ● | |||||||||||||
Pilot operated | JSB | ![]() |
● | ● | ● | ● | ● | ● | ● | ||||||||
VXD | ![]() |
● | ● | ● | ● | ● | ● | ● | ● | ||||||||
VXZ | ![]() |
Zero pressure differential operation |
● | ● | ● | ● | ● | ||||||||||
VXP | ![]() |
● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
VXR | ![]() |
Water hammer relief |
● | ● | ● | ● | ● | ● | ● | ||||||||
VXH | ![]() |
Only AC type, 2 MPa or less |
● | ● | ● | ||||||||||||
External pilot piston | VNB | ![]() |
● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||
Internal pilot piston | JSXH-X2 | ![]() |
● | ● |