Product Information »
Product Selection Guide » Process Valves » Chemical liquids, Pure water

|Chemical liquids, Pure water
For product specifications such as maximum operating pressure differentials and operating temperature ranges, refer to the relevent pages of each product. Click the series name to see detailed product information.
Action | Series | Remarks | Applicable port size | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Thread type fitting (Nominal dia. A/Upper, Nominal dia. B/Lower) | |||||||||||||
- | 6 | 8 | 10 | 15 | 20 | 25 | 32 | 40 | 50 | ||||
M5 | 1/8 | 1/4 | 3/8 | 1/2 | 3/4 | 1 | 1 1/4 | 1 1/2 | 2 | ||||
Air Operated Manually Operated |
LV | ![]() |
Female thread type, with fittings type available |
● | ● | ● | ● | ● | ● | ||||
Direct operated |
LVM | ![]() |
With fittings type, female thread type available |
●* | |||||||||
LVMK | ![]() |
With fittings type, female thread type available |
Recommended tubing diameter:I.D. φ2 to φ3.2 mm, O.D. after mounting φ8 mm or less |
* Body ported: M5; Base mounted: M6
Action | Series | Remarks | Applicable port size | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Thread type fitting (Nominal dia. A/Upper, Nominal dia. B/Lower) | |||||||||||
16 | 20 | 25 | 32 | 40 | 50 | 65 | 80 | ||||
ø22 | ø26 | ø32 | ø38 | ø48 | ø60 | ø75 | ø89 | ||||
Air Operated |
LVP | ![]() |
Applicable to rigid vinyl chloride tube |
● | ● | ● | |||||
LVW | ![]() |
Applicable to rigid vinyl chloride tube |
● | ● | ● | ● | ● | ● |