Product Information »
Product Selection Guide » Process Valves » High Frequency

|High Frequency
For product specifications such as maximum operating pressure differentials and operating temperature ranges,
refer to the relevent pages of each
product. Click the series name to see detailed product information.
Action | Series | Remarks | Applicable port size | |
---|---|---|---|---|
Direct operated | SX10 | ![]() |
Screw mount: M3×0.5 | |
Pilot operated |
VQ20・30 | ![]() |
One-touch Fittings: ø6, ø8, ø10, ø12 |