Product Information »
Product Selection Guide » Process Valves » Dust collector
![Process Valves](/assets/select_guide/en-jp/process/images/mainimg.jpg)
|Dust collector
For product specifications such as maximum operating pressure differentials and operating temperature ranges, refer to the relevent pages of each product. Click the series name to see detailed product information.
Action | Series | Remarks | Applicable port size | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Thread type fitting (Nominal dia. A/Upper, Nominal dia. B/Lower) | |||||||||||
20 | 25 | 40 | 50 | 65 | 80 | 90 | 100 | ||||
3/4 | 1 | 1 1/2 | 2 | 2 1/2 | 3 | 3 1/2 | 4 | ||||
Air Operated |
JSXFA | ![]() |
for dust collector | ● | ● | ● | |||||
Pilot operated |
VXF2 | ![]() |
for dust collector | ● | ● | ● | ● | ● | ● | ● | ● |
* Body ported: M5; Base mounted: M6