Product Information »
Product Selection Guide » Process Valves » Coolant

|Coolant
For product specifications such as maximum operating pressure differentials and operating temperature ranges, refer to the relevent pages of each product. Click the series name to see detailed product information.
Action | Series | Applicable port size | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Thread type fitting (Nominal dia. A/Upper, Nominal dia. B/Lower) |
Flange fitting (Nominal dia. A/Upper, Nominal dia. B/Lower) |
||||||||||||||
- | 6 | 8 | 10 | 15 | 20 | 25 | 32 | 40 | 50 | 32 | 40 | 50 | |||
M5 | 1/8 | 1/4 | 3/8 | 1/2 | 3/4 | 1 | 1 1/4 | 1 1/2 | 2 | 1 1/4 | 1 1/2 | 2 | |||
External pilot piston | SGC | ![]() |
● | ● | ● | ● | ● | ● | ● | ||||||
SGH | ![]() |
● | ● | ● | ● | ||||||||||
VNC | ![]() |
● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||
VNH | ![]() |
● | ● | ● | ● |
* Only G thread type