Vacuum Equipment
» Vacuum System Related Equipment - Select from Functions » Flow Control Equipment

Elbow Type/Universal Type AS
Flow Control Equipment » Speed Controllers for General Purposes
-
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | AS12□1F to 42□1F | M3 to 1/2 | φ2 to φ12 | φ1/8'' to φ1/2'' |
Universal type | AS13□1F to 43□1F | M3 to 1/2 | φ2 to φ12 | φ1/8'' to φ1/2'' |
Fixed orifice type | AS1201F to 22□1F-X250 | M3 to 1/4 | φ4,φ6 | - |
Metal Knob Type | AS□2□1F-X242-J | M5 to 1/2 | φ4 to φ12 | - |
Check Valve AK
Flow Control Equipment » Related EquipmentProcess Valves » 2/3 Port Solenoid Valves/Air Operated Valves
Type | Series | Port size | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AK2000/AK4000 AK6000 | 1/8 to 1 | - | - |
Straight type | AKH | - | φ4 to φ12 | φ5/32'' to φ1/2'' |
Male connector type | AKH | M5 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
Bushing type | AKB | 1/8 to 1/2 | - | - |
Made to Order for air/water | ・Body materials: Brass, Stainless steel・Rubber materials: NBR, FKM, CR・High temperature, low temperature・Low cracking | 1/8 to 1/2 | - | - |