Static electricity free・・・ Use conductive materials.
Since ozone is generated when an ionizer or etc. is used, avoid using NBR and conductive NBR.
<When the workpiece and pad do not separate>
1.Consider reducing the vacuum pressure.
2.Consider revising the release air circuit.
3.Consider changing to a blast-type pad specification.
4.Consider reducing the pad diameter.
|Short-type Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■Space-saving in the height direction ![]() |
![]() |
MU | Flat | ZP2 | φ2, φ3.5, φ4, φ5, φ6, φ8, φ10, φ15 | ● | - | detail |
![]() |
EU | Flat | ZP2 | φ2, φ4, φ6, φ8, φ15 | ● | - | detail | |
![]() |
AU | Flat | ZP2 | φ2, φ3, φ4, φ6, φ8 | - | - | detail |
|Compact Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■Flat
|
![]() |
U | Flat | ZP | φ2, φ4, φ6, φ8 | ● | ● | detail |
ZP2 | φ3, φ4 | - | - | detail | ||||
ZP3 | φ1.5, φ3.5 | ● | ● | detail | ||||
![]() |
C | Flat with rib | ZP2 | φ6, φ7, φ8 | - | - | detail | |
![]() |
UT | Thin flat | ZP2 | φ5, φ6 | - | - | detail | |
![]() |
B | Bellows | ZP | φ6, φ8 | - | ● | detail | |
ZP2 | φ6, φ8 | - | - | detail | ||||
ZP3 | φ4, φ6, φ8 | ● | ● | detail |
|Flat Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer (ZP) |
WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For adsorption of general workpieces.
|
![]() |
U | Flat | ZP |
φ2,
φ4,
φ6,
φ8,
φ10,
φ13,
φ16, φ20, φ25, φ32, φ40, φ50 |
● | ● | detail |
U | Flat | ZP2 | φ3, φ4 | - | - | detail | ||
U | Flat | ZP3 | φ1.5, φ3.5 | ● | ● | detail | ||
![]() |
MU | Flat | ZP2 | φ2, φ3.5, φ4, φ5, φ6, φ8, φ10, φ15 | ● | - | detail | |
![]() |
EU | Flat | ZP2 | φ2, φ4, φ6, φ8, φ15 | ● | - | detail | |
![]() |
AU | Flat | ZP2 | φ2, φ3, φ4, φ6, φ8 | - | - | detail |
|Flat Pad with Rib
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For a workpiece which is likely to deform.
|
![]() |
C | Flat Pad with rib | ZP | φ10, φ13, φ16, φ20, φ25, φ32, φ40, φ50 | ● | ● | detail |
C | Flat Pad with rib | ZP2 | φ6, φ7, φ8 | - | - | detail |
|Flat Pad with Groove
Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | ||
---|---|---|---|---|---|---|---|---|
■For a workpiece which is likely to deform.
|
![]() |
UM | Flat with groove | ZP3 | φ4, φ6, φ8, φ10, φ13, φ16 | ● | ● | detail |
■For adsorption of general workpieces.
|
![]() |
UM | Flat type with groove | ZP3E | φ32,φ40,φ50,φ63,φ80,φ100,φ125 | ● | ● | detail |
|Thin Flat Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For a workpiece which is likely to deform. |
![]() |
UT | Thin flat | ZP | φ10, φ13, φ16 | ● | ● | detail |
UT | Thin flat | ZP2 | φ5, φ6 φ11, φ14, φ18, φ20 | - | - | detail |
|Thin Flat Pad with Rib
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For a workpiece which is likely to deform.
|
![]() |
CT | Thin flat with rib | ZP | φ10, φ13, φ16 | ● | ● | detail |
|Nozzle Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For adsorption of small components such as IC chips.
|
![]() |
AN | Nozzle | ZP2 | φ0.8, φ1.1 | ● | - | detail |
|Blast-type Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■Blast treatment to create finely uneven surface for adsorption.
|
![]() |
U | Flat | ZP2 | φ4 | - | - | detail |
![]() |
C | Flat with rib | ZP2 | φ6, φ8 | - | - | detail | |
![]() |
UM | Flat with groove | ZP3 | φ4,φ6,φ8,φ10,φ13,φ16 | ● | ● | detail | |
![]() |
B | Bellows | ZP2 | φ6, φ8 | - | - | detail | |
![]() |
J | Bellows (Multistage type) |
ZP2 | φ10, φ15, φ25, φ30 | - | - | detail | |
![]() |
MU | Flat | ZP2 | φ2, φ3.5, φ4, φ5, φ6, φ8, φ10, φ15 |
● | - | detail | |
![]() |
EU | Flat | ZP2 | φ2, φ4, φ6 | ● | - | detail | |
![]() |
MT | Thin flat (With groove) |
ZP2 | φ10, φ15, φ20, φ25, φ30 | ● | - | detail | |
![]() |
MB | Bellows | ZP2 | φ4, φ6, φ8, φ10, φ15, φ20 |
● | - | detail |
|Oval Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For work pieces with limitations on the adsorption surface. |
![]() |
U | Oval | ZP | 2×4, 3.5×7, 4×10 | ● | ● | detail |
W | Oval | ZP2 |
3.5×7,
4×10,
4×20,
4×30,
5×10,
5×20, 5×30, 6×10, 6×20, 6×30, 8×20, 8×30 |
● | ● | detail |
|Mark-free Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For use where adsorption marks must not be left on workpieces. ![]() |
![]() |
U | Flat | ZP2 | φ4, φ6, φ8, φ10, φ16, φ25, φ32, φ40, φ50 | - | - | detail |
![]() |
H |
Heavy-duty (Flat with rib) |
ZP2 | φ40, φ50, φ63, φ80, φ100, φ125 | - | - | detail |
|Resin Attachment
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■Mark-free.
![]() |
![]() |
K | Bellows | ZP2 | φ6, φ8, φ10, φ13, φ16, φ20, φ25, φ32 | - | - | detail |
|Pad with Ball Spline Buffer
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■Ball spline guide is used to the buffer. ![]() |
![]() |
U | Flat | ZP2 | φ2, φ4, φ6, φ8 | ● | ● | detail |