Vacuum Equipment
» Vacuum Pad Series ZP3/ZP2/ZP - Select from the Shape » Heavy-duty Bellows Pad
Vacuum Pads ZP3/ZP2/ZP Series - Select from the Shape
- Select from
the Shape - Select from
the Workpieces - Select from
Functions - Select from Application or Industry
Heavy-duty Bellows Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For heavy or large work pieces. |
![]() |
HB | Heavy-duty bellows | ZP | φ40, φ50, φ63, φ80, φ100, φ125 | ● | ● | Details |
HB | Heavy-duty bellows | ZP2 | φ32, φ150 | - | - | Details |