|Vacuum Equipment Model Selection
- Vacuum Pad Selection Procedures
- Points for Selecting Vacuum Pads
A. Theoretical Lifting Force
B. Shear Force and Moment Applied to Vacuum Pad - Lifting Force and Vacuum Pad Diameter
1. Theoretical Lifting Force - Vacuum Pad Type
- Vacuum Pad Material
- Rubber Material and Properties
- Color and Identification
- Buffer Attachment
- Pad Selection by Workpiece Type
- Vacuum Pad Durability
- Relationship between Vacuum Pressure and Response Time after Supply Valve (Switching Valve) is Operated
- Calculating Adsorption Response Time with the Formula
- Adsorption Response Time from the Selection Graph
Precautions on Vacuum Equipment
Selection and SMC’s Proposal
- Safety Measures
- Precautions on Vacuum Equipment Selection
- Vacuum Ejector or Pump and Number of Vacuum Pads
- Vacuum Ejector Selection and Handling Precautions
- Supply Pressure of Vacuum Ejector
- Timing for Vacuum Generation and Suction Verification
A. Timing for Vacuum Generation
B. Suction Verification
C. Set Pressure for Vacuum Pressure Switch - Dust Handling of Vacuum Equipmen