Vacuum Equipment
» Vacuum Ejector/Vacuum Pump System - Choose from Variations » All Stainless Steel Vacuum Ejector

All Stainless Steel Vacuum Ejector ZH□□-X267
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors-
・All stainless steel (SCS13: Equivalent to stainless steel 304)
・Sealant not required
・Max. operating temperature: 260℃
・Grease-free
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|
ZH05-X267 | 0.5 | 5 | 13 | 2 to 13 |
ZH07-X267 | 0.7 | 12 | 23 | 2 to 20 |
ZH10-X267 | 1.0 | 24 | 46 | 2 to 32 |