Vacuum Equipment
» Vacuum Ejector/Vacuum Pump System - Choose from Variations » Body Ported Type Vacuum Ejector

Vacuum Ejector ZH
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors-
・Compact and lightweight
Overall length: Max. 11% reduction (6.7 mm shorter) [Body ported type]
Port height: Max. 25% reduction (9.1 mm shorter) [Body ported type]
Weight: Max. 74% reduction (65.1 g lighter) [Body ported type]
Volume: Max. 39% reduction (14.1 cm3 reduction) [Box type]
・4 mounting types:
Direct mounting, Standard bracket mounting, L-bracket mounting,
DIN rail mounting
・A silencer and standard bracket are available. (Body ported type only)
Body type | Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|---|
Body ported type | ZH05DSA | 0.5 | 6 | 13 | 2 to 13 |
Body ported type | ZH07DSA | 0.7 | 12 | 27 | 2 to 20 |
Body ported type | ZH10DSA | 1.0 | 26 | 52 | 2 to 32 |
Body ported type | ZH13DSA | 1.3 | 40 | 88 | 2 to 50 |
Body ported type | ZH15DSA | 1.5 | 58 | 117 | 2 to 100 |
Body ported type | ZH18DSA | 1.8 | 76 | 165 | 2 to 125 |
Body ported type | ZH20DSA | 2.0 | 90 | 201 | 2 to 150 |
Box type (Built-in silencer) | ZH05B□A | 0.5 | 6 | 13 | 2 to 13 |
Box type (Built-in silencer) | ZH07B□A | 0.7 | 12 | 27 | 2 to 20 |
Box type (Built-in silencer) | ZH10B□A | 1.0 | 26 | 52 | 2 to 32 |
Box type (Built-in silencer) | ZH13B□A | 1.3 | 40 | 88 | 2 to 50 |
Box type (Built-in silencer) | ZH15B□A | 1.5 | 58 | 117 | 2 to 100 |
Box type (Built-in silencer) | ZH18B□A | 1.8 | 76 | 165 | 2 to 125 |
Box type (Built-in silencer) | ZH20B□A | 2.0 | 90 | 201 | 2 to 150 |