Vacuum Equipment
» Vacuum Ejector/Vacuum Pump System - Choose from Variations » Compact Vacuum Unit (Vacuum Generator)
![Vacuum Ejector/Vacuum Pump System](/assets/products/pickup/en-jp/vacuum_device/zh/main_ejector.jpg)
Compact Vacuum Unit (Vacuum Generators) ZB
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump SystemsIO-Link Devices » Vacuum Manifold
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-037-ZB-e.jpg)
-
・Compatible with ejector systems and vacuum pump systems
・Quick response: Response time of the valve 5 ms, vacuum response time
28 ms
・Energy saving: Air consumption reduced by 17%, Vacuum pressure
reached increased by 21%
・Compact/Lightweight: 46 g
・With vacuum pressure switch
Can copy to up to 10 switches simultaneously
・IO-Link compatible
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZB03 | 0.3 | 2 | 3.5 | 2 to 8 | ZB00 |
ZB04 | 0.4 | 3.5 | 6.5 | 2 to 10 | ZB00 |
ZB05 | 0.5 | 4.5 | 10 | 2 to 13 | ZB00 |
ZB06 | 0.6 | 7 | 18 | 2 to 20 | ZB00 |