Vacuum Equipment
» Vacuum Ejector/Vacuum Pump System - Choose from Variations » Compact Vacuum Ejector (Vacuum Generator)

Compact Vacuum Ejector (Vacuum Generators) ZA
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
-
・Total width: 9.9 mm, Total length: 72.9 mm, Total height: 52.5 mm,
Weight: 50 g
・Can be installed on moving parts
・Improved response through the shortening of the length of the tube to the pad
・Adaptable to manifold applications
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|
ZA105 | 0.5 | 4 | 12 | 2 to 13 |
ZA107 | 0.7 | 8 | 28 | 2 to 20 |