Electric Actuators »
Electric Cylinders
Electric Actuators
![Electric Actuators Electric Cylinders](/assets/smc_img/products/pickup/ja-jp/electric_actuator/mainimg_electric_sylinder.jpg)
![Electric Actuators Electric Cylinders](/assets/smc_img/products/pickup/ja-jp/electric_actuator/mainimg_electric_sylinder_sp.jpg)
Electric Cylinders
Electric Cylinder LZB/LDZB/LZC/LDZC
Electric Actuators/Cylinders » Electric Cylinders![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-025-LZB-LDZB-LZC-LDZC.jpg)
-
・It can be operated like an air cylinder.
・With auto switch (LDZB series: LDZB, LDZC series: LDZC)
Series | Max. thrust | Max. speed | Lead screw type | Stroke (mm) |
---|---|---|---|---|
LZB | 196 N or more | 200 mm/s or more | Slide screw : ø8, ø12 Lead : 2 mm, 6 mm, 12 mm | 25, 40, 50 100, 200 |
LZC | 196 N or more | 200 mm/s or more | Slide screw : ø8, ø12 Lead : 2 mm, 6 mm, 12 mm | 25, 40, 50 100, 200 |
Directional Control Driver for Electric Cylinder LC3F
Electric Actuators/Cylinders » Electric Cylinders![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-026-LC3F.jpg)
-
・Directional control driver like a solenoid valve
・Command for transfer with ON/OFF signal, Thrust can be set
・Driver and motor burnout protection with current control
Series | Applicable model |
---|---|
LC3F2 | LZB,LZC |