Electric Actuators »  Download Controller Setting Software Motor Controller JXC□1/H/F LECPA LECA6

Download Controller Setting Software

Decompress the downloaded file before use.
Install the software to the PC according to the Installation Manual.

Operation Manuals / Installation Manuals

Note: The Controller Setting Software (Chinese version) is a PC software that can only be used in a Chinese language environment. The software will not operate normally in PCs with language environments other than Chinese.

Motor Controller JXC□1/H/F LECPA LECA6
■ ACT Controller2 (Latest Version)
Compatible Controllers Name Version Information Download
Latest Version Date of Update
JXC91、JXCD1
JXCE1、JXCP1
JXCL1、JXCLF
JXCM1、JXC51
JXC61、JXC5H
JXC6H、JXC9H
JXCPH、JXCEH
LECA6、LECPA

 Controller Setting Software
    ACT Controller 2 (English version)

1.5.0 2024/10

 Controller Setting Software
    ACT Controller 2 (Japanese version)

1.5.0 2024/10

*Please always use the latest version of ACT Controller 2 setting software.(Version chenge details
*Version information indicates the installer version. Click here to find out how to check the version information.
*The controller setting software ACT Controller 2 is an upgraded version of ACT Controller.
*The ACT Controller 2 software includes the USB driver for the JXC-W2A-C communication cable. 
 There is no need to separately download the USB driver for the communication cable mentioned above.

■ ACT Controller2 (ACT Controller file compatible version)

If you wish to import ACT Controller step data files (.dat), please use this version.
If you have already installed version 1.5.0, please uninstall it and install version 1.4.0.
Version 1.4.0 does not support JXC51/61 LECP1/2 mode.
ACT Controller 2 backup files (.bkp) are available with the latest version of the software (version 1.5.0).

Compatible Controllers Name Version Information Download
Version Date of Update
JXC91、JXCD1
JXCE1、JXCP1
JXCL1、JXCLF
JXCM1、JXC51
JXC61、JXC5H
JXC6H、JXC9H
JXCPH、JXCEH
LECA6、LECPA

 Controller Setting Software
    ACT Controller 2 (English version)

1.4.0 2023/10

 Controller Setting Software
    ACT Controller 2 (Japanese version)

1.4.0 2023/10
Operating environment for Configuration Software for ACT Controller 2
OS Windows®10(64Bit)(Version 1607 or higher)
Windows®11(64Bit)
Communication interfaceUSB 1.1 or USB 2.0 ports
DisplayWXGA (1366 x 768) or more
■ ACT Controller
Compatible Controllers Name Version Information Download
Latest Version Date of Update
LECP6、LECA6
LECPA、LECPMJ
JXC91、JXCD1
JXCE1、JXCP1
JXCL1、JXCM1
JXC51、JXC61
JXC5H、JXC6H
JXC9H、JXCPH
JXCEH    
Controller Setting Software
 ACTController (English version)

1.2.0.0 2020/04
Controller Setting Software<
 ACTController (Japanese version)

1.2.0.0 2020/04
Controller Setting Software<
 ACTController (Chinese version)

1.2.0.0 2014/06
USB driver for communication cable (LEC-W2-C)
Applicable OS : Windows®XP(32-bit)、Windows®7(32-bit and 64-bit)
2.08.14 2011/07
USB driver for communication cable (LEC-W2-C)
Applicable OS : Windows®8.1(32-bit and 64-bit)
2.10.00 2014/10
USB driver for communication cable (LEC-W2A-C)
Applicable OS : Windows®7(32-bit and 64-bit)、
Windows®8.1(32-bit and 64-bit)、Windows®10(32-bit and 64-bit)
2.12.28 2019/05
JXC91、JXCD1
JXCE1、JXCP1
JXCL1、JXCM1
JXC51、JXC61
JXC5H、JXC6H
JXC9H、JXCPH
JXCEH    
USB driver for communication cable (JXC-W2A-C)
Applicable OS :
Windows®7 (32-bit and 64-bit),
Windows®8.1 (32-bit and 64-bit),
Windows®10 (32-bit and 64-bit)
2.12.28 2020/02
Compatible Controllers Name Download
LECP6□-BC
LECA6□-BC
LECPA□-BC
LECPMJ-BC
Data Writing Software for Blank Controller
LEC-BCW
Compatible Controllers Name Download
JXC□1□-BC
JXC□H□-BC
Data Writing Software for Blank Controller
JXC-BCW
Operating environment
OS IBM PC/AT compatible machine running
Windows®7(32-bit and 64-bit),
Windows®8.1 (32-bit and 64-bit),
Windows®10(32-bit and 64-bit)
Communication interfaceUSB 1.1 or USB 2.0 ports
Display WXGA(1024×768)higher

Go Top