Related Products
Multi-tube Holder TM
Multi-holder TMA
-
・It is possible to secure both an exhaust valve with a One-touch fitting and One-touch fittings.
Tube Cutter TK
Series | Applicable tubing O.D. | Applicable tubing material |
---|---|---|
TK-1 | 13mm or less | Nylon, Soft nylon, Polyurethane, and other soft plastic tubing |
TK-2 | 18mm or less | Nylon, Soft nylon, Polyurethane, and other soft plastic tubing |
TK-3 | 12mm or less | Nylon, Soft nylon, Polyurethane, and other soft plastic tubing |
TK-6 | 16mm or less | Nylon, Soft nylon, Polyurethane, and other soft plastic tubing |
Tube Releasing Tool TG
Series | Applicable tubing size | Applicable tubing material |
---|---|---|
TG-0204 | Metric size φ2,φ4 | ー |
TG-0608 | Metric size φ6,φ8 | ー |
TG-1012 | Metric size φ10,φ12 | ー |
TG-1 | Metric size φ4,φ6 | Nylon, Soft nylon, Polyurethane |
TG-2 | Inch size φ1/8'',φ1/4'' | Nylon, Soft nylon, Polyurethane |
Tube Stand & Tube Reel TB/TBR
-
・Compact size doesn't take up space
・Installment is easy. Just place the tube reel in the stand.