Air-hydro Units
Air-hydro Unit CC
-
・By converting air pressure into hydraulic pressure, the same functions of a hydraulic unit can be obtained while using pneumatic equipment.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air-hydro Unit CC
DoC
Type Series View search result Air-hydro unit CC Converter CCT View search result Valve unit CCV View search result
Type | Series | Nominal size (mm) |
---|---|---|
Air-hydro unit | CC | 63,100,160 |
Converter | CCT | 40,63,100,160 |
Valve unit | CCV | ー |