產品情報 » 特定開發品情報
特定開發品情報
Vacuum Equipment
(16 項)
※由於是個別對應品,關於交貨期及價格請向本公司營業部門確認。
分類 | 名称 | 系列 | 特長 |
---|---|---|---|
Vacuum Operated Cylinder | Vacuum Operated Cylinder | ZU□□A□-X107 | Cylinder capable of the adsorption, raising, and retention of workpieces by vacuum power |
Vacuum Unit | Vacuum Ejector: Grease-free Release Flow Path Specification | ZK2-X215 | Prevents grease from splashing onto workpieces due to release air |
Vacuum Unit | Fieldbus-compatible Vacuum Unit | ZZK2-X198 | Applicable to 6 types of communication networks |
Vacuum Pad | Through piping adapter | ZP-654-Y2/Y3 | Reduced hours and space with crossover piping between pads |
Vacuum Pad | Markless Pad for Thin Plate | ZP-697 | Prevention of workpiece deformation during adsorption |
Vacuum Flow | Vacuum Flow (Vacuum Pressure:-22kPa) | ZH10-B-X249 | Vacuum Pressure -22kPa (Comparison with ZH10‐X185 3.6 times) |
Cyclone Filter for Vacuum | Cyclone Filter for Vacuum | AF-T17 | Able to capture 90% or more of solid powder with a specific gravity of 2.1 with the cyclone effect. |
Regulator | Vacuum Regulator | IRV20 | This is an introduction for special options which may be used for various applications. |
Regulator | Vacuum Regulator | IRV10 | This is an introduction for special options which may be used for various applications. |
Vacuum Pad | Vacuum Pad for Soft Film | ZP-606-25CS0J20 | Reduction of wrinkles made on thin workpieces, such as film or vinyl, during adsorption |