Product Information » P.G.Information
P.G.Information
Switches/Sensors
(7 results)
*As these products are dealt with on an individual basis, please contact the SMC sales department for lead times and prices.
Classification | Title | Series | Features |
---|---|---|---|
Flow Switch | 3-Color Display Digital Flow Switch for Water (Compression Fitting Type) | PF3W7-X365 | Allows for the use of fluorinated fluids as EPDM is used as the seal material |
Sensor | Load sensor | XT477-3-X1 | Sensing loads with air Possible to output a pneumatic pressure signal proportional to the load All air balancing system : Example of circuit diagram |
Flow sensor | Flow sensor | PFMV505-1-X502 | Flow range: 0 to 0.1 L/min Compatible with voltage monitor, PFMV3 (displays voltage only) |
Flow Switch | Digital Flow Switch | PF3W7**-U16-A-M-X153 | 4 and 16 liters/min types Available with polyvinyl chloride piping. |
Flow Switch | Digital Flow Switch | PF3W-*-*-***-X150 | Double seal type |
Digital Pressure Switch | Low Differential Pressure Sensor | PSE550-X501 / -X502 / -X505 | Rated differential pressure range,nonstandard specifications:-X501:0 to 500Pa (0.5kPa),-X502:0 to 1000Pa (1kPa),-X505:0 to 5000Pa (5kPa) Comply with overseas standards:CE, UL (CSA), RoHS |
Flow Switch | Digital Flow Switch/Wide range type | PF2A7*H-*-X795 | Expansion of flow rate measurement range. |