Global Information »
Guide to Products Conforming to International Legislation » List of UL/cUL Standards - Conforming Products
When ordering UL/cUL conforming products:
- UL may not be applicable depending on the chosen model.
- Refer to the catalogue for details.
|H
Product Name/Series | Catalog | Certifying organization (NRTL) | Certification No. (File No.) |
---|---|---|---|
HEB |
|
|
|
HEC001/003-W (Water-cooled) |
|
|
|
HEC002-A (Air-cooled) |
|
|
|
HEC006-A (Air-cooled) |
|
|
|
HECR |
|
|
|
HEF |
|
|
|
HRL(400VAC Type) |
|
|
|
HRR012/018/024/030(200VAC Type) |
|
|
|
HRR050(200VAC Type) |
|
|
|
HRR10(200VAC Type) |
|
|
|
HRS040-A-20-T1-X158 |
|
|
|
HRS090(460VAC Type) |
|
|
|
HRS100/150(460VAC Type) |
|
|
|
HRS200 |
|
|
|
HRS400 |
|
|
|
HRSH (AC200V option "S" Type) |
|
|
|
HRSH090 (AC200V option "S" Type) |
|
|
|
HRS(60Hz Type) |
|
|
|
HRW |
|
|
|
HRZ-F |
|
|
|
HRZ/Double inverter type |
|
|
|