New products

Product Information »  New Products:Multi Hand Adapter RMMA Series

New Product Information

Multi Hand Adapter RMMA Series

Updated Mar-24

  • Allows for the handling of various workpieces by a single robot
  • Allows for the simultaneous transfer of multiple workpieces
  • Up to 3 grippers can be mounted.
  • Reduces tool changing time
  • Robot arm end standards: Equivalent to ISO9409-1-50-4-M6
  • 3 gripper mounting angles

Product Features

Allows for the handling of various workpieces by a single robot

Allows for the simultaneous transfer of multiple workpieces

Robot arm end standards: Equivalent to ISO9409-1-50-4-M6

3 gripper mounting angles

Gripper Mounting Example