New products

Product Information »  New Products:Modular Connection Type Membrane Air Dryer IDG-D Series

New Product Information

Modular Connection Type Membrane Air Dryer IDG-D Series

Updated Jul-23

  • Compatible with various ISO water quality classes
  • Modular connection is possible.
  • Non-fluorocarbon
  • Power supply not required
  • No vibration or heat discharge
  • Contributes to energy saving
    Pressure drop reduced by up to 61%
    Outlet air flow rate Max. 25% increase
    Purge ratio: Approx. 14%

Product Features

Modular Connection Type Membrane Air Dryer IDG-D Series

Variations

Contributes to energy saving

Simplified membrane module replacement

Changeable purge air discharge direction

Simple Specials System

A system designed to respond quickly and easily to your special ordering needs

For modular connection units (shipped assembled), the simple specials system can be used.